Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
SR-..L/S - Cutting rings, according to DIN 3861
Bill of material
SR-30S 706.0021.300.30
TYPE
Type
SR-30S
MATNR
Mat.-Nr.
706.0021.300.30
SERIE
Serie
S
PN
Pressure nom.
420 bar
D1
Diameter
30 mm
L
Length
13.0 mm
KG
Weight
16 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices